$919.10

FS220CE spring applied brake

SKU: 0741-0022 Category:

Description

The FS220C (‘C’ Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220C Series features replaceable, high-grade friction material, aluminum die-cast construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1500 PSI.

Additional information

Weight 8 lbs
Dimensions 7.31 × 7 × 3.707 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Model

Type

Max. Static Torque

,

Maximum Tangential Force

Weight

Maximum Pressure

Min. Release Pressure