$101.73

Artikelnummer: 0732-0000 Kategorie:

Beschreibung

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME10 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts.

Zusätzliche Informationen

Gewicht 0.75 lbs
Größe 3.77 × 3.225 × 2 in
Lever Style

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque
Max. Static Torque
Model
Max. Lever Force