$300.62
Beschreibung
Double-acting P220 Series brakes feature replaceable, high-grade friction material, die cast aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Zusätzliche Informationen
Gewicht | 4 lbs |
---|---|
Größe | 5.75 × 4.5 × 2.84 in |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight |