$354.09
Beschreibung
Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-220 Series features replaceable, high-grade friction material, die-cast aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Zusätzliche Informationen
Gewicht | 4 lbs |
---|---|
Größe | 4.5 × 5.75 × 2.84 in |
Added Options | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight | |
Maximum Pressure |