$343.74
Beschreibung
Non-standard keys are supplied along with hub and disc assemblies.
Zusätzliche Informationen
Gewicht | 4.1 lbs |
---|---|
Größe | 1.468 × 10 × 10 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Thickness |