$206.96

P20DA double-acting pneumatic brake

SKU: 0720-0000 Category:

Description

Double-acting P20 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.

Additional information

Weight 2 lbs
Dimensions 4.5 × 3.12 × 2.65 in
Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Maximum Pressure

Weight