Actuators for Utilities
Automatic Valve Turners
Product Family: Power Transmission
Product Used: H220 Caliper Disc Brake
H220I Series Cast Iron Hydraulic Disc Brake
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).
H220 Series Hydraulic Disc Brake
Maximum dynamic torque of 31,000 in-lbs (3503 Nm) at 1000 PSI (68.95 bar).