Servo Motorized Linear Actuators

Tolomatic’s servo motorized linear actuators deliver powerful and responsive performance in a compact and integrated design. Built for the most demanding applications, they fit seamlessly into systems where control and reliability matter most.

Find products by model or keyword

Narrow your choices

IMX Linear Servo Actuator

A linear actuator combined with a servo motor in a single, compact design. The IMX integrates with 3rd party drives and accessories. It provides forces up to 5,845 lbf (26 kN).

IMA Linear Servo Actuators

Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 8,044 lbf (35.8 kN).

IMA-S Stainless Steel Servo Motor

Combines a hygienic electric rod actuator and motor into one package. It is IP69K, built with 316 SST, and works with 3rd party drives and accessories. Forces up to 2,500 lbf (11.1 kN).

Why Choose a Servo Motorized Linear Actuator?

Opting for a linear actuator with an integrated servo motor brings several advantages:​

  • Precision Control. Servo systems provide accurate positioning and velocity control, essential for applications requiring high repeatability.​
  • High Thrust. To be written later. ​
  • Compact Design. Integrating the servo motor within the actuator reduces the overall system footprint, facilitating installation in space-constrained environments.​
  • Dynamic Response. Servo actuators can rapidly adjust to changing load conditions, enhancing system responsiveness and performance.

 

What Is the Difference Between a Linear Motor and a Servo Motor?

In the context of linear actuators, understanding the distinction between linear motors and servo motors is crucial:​

  • Linear Motors: These are direct-drive systems where the motor produces linear motion without the need for mechanical conversion mechanisms. While they offer high-speed capabilities, integrating linear motors into actuator assemblies can be complex and may require specialized components.​
  • Servo Motors: Typically rotary by design, servo motors are paired with mechanical systems like ball or roller screws to convert rotary motion into linear movement. This configuration allows for precise control over position, speed and force — making servo motors highly adaptable for various linear actuator applications.​

For design engineers, the choice between these motors impacts factors such as system complexity, control strategies and integration ease. Servo motor-based actuators often provide a balance of precision and versatility suitable for many industrial applications.

 

 Applications for Servo Motor Linear Actuators

Servo motor linear actuators are versatile components utilized across numerous industries. There are many applications for this type of actuator, but a few standouts include:

  • Pressing. Tolomatic to write. ​
  • Motion Simuation. Tolomatic to write. ​
  • Test Stands. Tolomatic to write. ​
  • Automotive Manufacturing. Processes including robotic resistance spot welding leverage the compact design and dynamic response of integrated servo actuators. ​
  • Food and Beverage Processing. Hygienic servo actuators with IP69K ratings are ideal for applications involving washdowns and stringent cleanliness standards. ​

How do I select and commission a drive for my linear motion system?

Whether you have a drive preference for your Servo Linear Actuators — or are looking for a compatible drive — we have you covered. Tolomatic’s New Drive Integration Tool makes it easy to identify the right compatible drive and cable connection to complete your system. Use the Drive Integration Tool.

 

Can’t Find What You’re Looking For?

Tolomatic offers an extensive range of linear motion solutions to cater to diverse application needs. Beyond servo motorized linear actuators, our portfolio includes electric rod actuators, rodless actuators and hygienic stainless-steel models. Explore our offerings to find the actuator that best fits your requirements.