Electric Rod Actuators
Tolomatic offers a full range of high-performance rod-style electric linear actuators to fit a variety of applications, including RSH hygienic electric actuators featuring 316 stainless steel construction and IP69K rating.
Find products by model or keyword
Electric Rod Actuators
Narrow your choices
All 316 stainless steel construction and IP69K rating provide a hygienic electric rod style actuator ideal for food, beverage, and pharmaceutical machines. Forces up to 7,943 lbf (35.3 kN).
Replace pneumatic or hydraulic cylinders with increased performance and longer life. Forces up to 4,040 lbf (40.3 kN).
The RSA-HT heavy duty electric rod linear actuator accommodates larger motors and delivers high force with excellent accuracy and high speed. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing, and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding and a wide range of other application.
Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 8,044 lbf (35.8 kN).
Hydraulic-class electric linear actuators that are roller screw driven, and provide extremely high forces, precision, and long life. Ideal for hydraulic replacement. Forces up to 66,000 lbf (294 kN).
Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).
All stainless steel electric rod actuator that combines a motor in a protective enclosure for an all in one actuator and motor solution in an IP69k rated enclosure. Forces up to 320 lbf (1.4 kN).
Precision ground planetary roller screws provide higher force capability, efficient operation, and longer machine life.
Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).
Electric choke valve actuator designed for controlling choke valves in MPD or choke & kill installations. This is an all in one electric rod style actuator and motor design. Certified for ATEX, IECEx, & CID1.
This high speed electric rod actuator is designed for precision nut & bolt (stud) placement in projection welding applications for increased productivity and throughput.
How Electric Rod Actuators Work
Electric rod actuators, also known as electric linear actuators, operate by converting electrical energy into linear motion through a motor-driven mechanism — typically a ball or planetary roller screw — translating rotational motion into precise and controlled linear displacement.
The Benefits of Using Electric Rod Actuators
Electric rod actuators are often preferred over other options due to their precise and efficient linear motion capabilities, offering enhanced control and flexibility in various applications.
- Clean and Energy Efficient. With electric rod actuators there are no air leaks from pneumatics and no oil leaks from hydraulics. Electric linear motion eliminates risk of leaks that are inherent to fluid power systems.
- Continuous, High Duty Cycle Performance. Provides 24 x 7 reliability for high duty cycle applications. Tolomatic’s Endurance Technology™ designs are built to last. Need high force capabilities? Take a closer look at the RSX family of actuators.
- Control to Get The Job Done Right. Tolomatic electric rod actuators provide adjustable, precise linear motion for improved efficiency, quality and yield in applications.
Why Tolomatic Electric Rod Actuators?
Tolomatic electric rod actuators are built to deliver precision and durability at 100% duty cycle. With customizable stroke lengths and unique innovative designs to help drive performance optimization in many different industrial applications.
Have questions about which of our rod actuators is the best choice for your application? Talk to our engineers.
Can’t Find What You’re Looking For?
Tolomatic offers a wide variety of linear motion solutions. Explore other offerings of electric linear actuators, including rodless varieties.

Ask an Engineer