P20 Series Pneumatic Caliper Brake

The P20 pneumatic brake series provides up to 1000 in-lbs (113 Nm) of torque at a maximum pressure of 100 PSI (6.9 bar). The P20 pneumatic brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

Order P20 – Double Acting

Part Number
0720-0000
0728-0000
0721-0000
0729-0000
0720-0013
Model
P20DA
P20DAR
P20DB
P20DBR
P20DL
Max. Dynamic Torque
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
Max. Static Torque
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
Retractable Pistons
- - -
Retractable Pistons
- - -
Weight
2.00 lbs
2.00 lbs
2.00 lbs
2.00 lbs
2.00 lbs
Price
$206.96
USD
$176.54
USD
$158.81
USD
$176.84
USD
$157.06
USD

Scroll right and left to view more details.

Order P20 – Single Acting

Part Number
0724-0000
0722-0000
0722-0002
0724-0001
0722-0001
Model
P20SA
P20SB
P20SL
P20SAF
P20SBF
Max. Dynamic Torque
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
Max. Static Torque
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
1/4 in
3/8 in
5/32 in
1/4 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
- - -
- - -
Floating Bracket
Floating Bracket
Weight
1.50 lbs
1.50 lbs
1.50 lbs
2.00 lbs
2.00 lbs
Price
$112.97
USD
$122.79
USD
$122.79
USD
$134.08
USD
$143.99
USD

Scroll right and left to view more details.

Features & Ordering

P20 Features

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

Specifications

P20 Specs and Torque

P20 Dimensions

Get CAD

Manuals & Part Sheets

Information Center:

English
Chinese
German
Spanish

Additional Resources

Success Stories

Shrimp Processing & Peeling

Product Family: Power Transmission
Product Used: P20 Caliper Disc Brake