File type: ZIP
File size: 124.06 MB
CMF Import Tool for Tolomatic IMA actuators with absolute encoder and Allen Bradley connectors
Version: Motion Tools Installer, Version: 3.0.0An Allen Bradley Servo Drive with the appropriate capabilities (performance) and the ability to interface with the Absolute Encoder should be used. The drive is typically selected by an Allen Bradley representative. Some of the possible drive platforms are as follows: • SERCOS Based: Kinetix 2000, Kinetix 6000, Ultra3000SE, Kinetix 6200 • CIPMotion Ethernet Based: Kinetix 6500 (460V only), Kinetix 6200, Kinetix 350 • CIP/IO Ethernet Based: Kinetix 300