B3S-Ball-Screw-Actuators
MXE25S_83257012-1100x654.jpg
MXE25S-SK6-HD2-750px.jpg
MXE63S-MXP16S_CRW_3179-720x960.jpg
MXES-anim-550x309.gif

MXE-S Linear Actuators

The MXE-S utilizes solid linear guides for medium size load support, and cost reduction.

The MXE is Tolomatic’s most advanced Screw driven linear actuator series, with 2 different carrier guide options: Solid Bearing (S) and Profiled Rail (P). The Solid Bearing carrier is robustly designed with adjustable solid Delrin bearings. These bearings provide medium load support and are less susceptible to particulate in the environment like exposed ball bearing systems do.

  • 6 Body Sizes
  • Maximum Load carrying capacity up to 1,040 lbf (472 kg)
  • Stroke lengths up to 134 in (3.4m)
  • Travel speeds up to 60 in/s (1.5 m/s)
  • Acme and Ball Screw drive options
  • Auxiliary carrier option for increased load and moment support

Features & Ordering

Download the MXE-S Brochure for full details on features

MXE-S Brochure

MXE-S Features

MXE-S Ordering

Specifications

MXE-S Electric Rodless Actuator Specifications

Specifications Units MXE16S MXE25S MXE32S MXE40S MXE50S MXE63S
Maximum Stroke in (mm) 31 (787) 134 (3,404) 133 (3,378) 131 (3,327) 131 (3,327) 125 (3,175)
Maximum Force lbf (N) 45 (200) 170 (756) 170 (756) 800 (3,327) 2,700 (12,010) 4,300 (19,127)
Maximum Load lbs (kg) 35 (16) 70 (32) 150 (68) 225 (102) 315 (143) 520 (236)
Maximum Speed in/sec (mm/sec) 42 (1,067) 60 (1,524) 60 (1,524) 60 (1,524) 60 (1,524) 50 (1,270)

MXE-S Screw Specifications

MXE-S Reflected Inertia Specs - US Conventional

ACTUATOR SERIES SCREW DIAMETER SCREW ORDERING DESCRIPTION SCREW PITCH REFLECTED INERTIA
BASE ACTUATOR PER IN OF STROKE
S SOLID P PROFILED RAIL
IN-LINE REV PARALLEL IN-LINE REV PARALLEL
in rev/in lb-in 2 lb-in 2 lb-in 2 lb-in 2 lb-in 2
MXE16 0.250 SN02 2.00 0.0058 0.0058 0.0069 0.0069 0.0001
0.250 SN04 4.00 0.0020 0.0020 0.0023 0.0023 0.0001
0.250 SN16 16.00 0.0009 0.0009 0.0009 0.0009 0.0001
MXE25 0.375 BN08 8.00 0.0062 0.0062 0.0063 0.0063 0.0005
0.375 BNL08 8.00 0.0062 0.0062 0.0063 0.0063 0.0005
0.394 BNM10 2.54 0.0062 0.0062 0.0063 0.0063 0.0005
0.500 SN01 1.00 0.0498 0.0498 0.0541 0.0541 0.0017
0.500 SN02 2.00 0.0213 0.0213 0.0224 0.0224 0.0017
0.500 SN05 5.00 0.0133 0.0133 0.0135 0.0135 0.0017
MXE32 0.375 BN08 8.00 0.0066 0.0066 0.0068 0.0068 0.0005
0.375 BNL08 8.00 0.0066 0.0066 0.0068 0.0068 0.0005
0.500 BNM10 2.54 0.0832 0.0842 0.1005 0.1015 0.0017
0.394 SN01 1.00 0.0062 0.0062 0.0063 0.0063 0.0005
0.500 SN02 2.00 0.0296 0.0306 0.0340 0.0350 0.0017
0.500 SN05 5.00 0.0147 0.0157 0.0153 0.0163 0.0017
MXE40 0.500 BN02 2.00 0.0502 0.0502 0.0544 0.0545 0.0017
0.500 BNL02 2.00 0.0502 0.0512 0.0544 0.0545 0.0017
0.625 BN05 5.00 0.0506 0.0512 0.0512 0.0518 0.0042
0.625 BNL05 5.00 0.0506 0.0512 0.0512 0.0518 0.0042
0.625 SN02 2.00 0.0781 0.0787 0.0842 0.0848 0.0042
0.750 SN01 1.00 0.2035 0.2041 0.2276 0.2282 0.0087
MXE50 0.750 BN02 2.00 0.1438 0.1451 0.1565 0.1578 0.0087
0.750 BNL02 2.00 0.1438 0.1451 0.1565 0.1578 0.0087
0.750 BN05 5.00 0.1104 0.1117 0.1124 0.1137 0.0087
0.750 BNL05 5.00 0.1104 0.1117 0.1124 0.1137 0.0087
MXE63 1.000 BN01 1.00 0.8865 0.8873 0.9466 0.9474 0.0275
1.000 BNL01 1.00 0.8865 0.8873 0.9466 0.9474 0.0275
1.000 BN02 2.00 0.5966 0.5974 0.6116 0.6124 0.0275
1.000 BNL02 2.00 0.5966 0.5974 0.6116 0.6124 0.0275
1.000 BN04 4.00 0.5245 0.5253 0.5282 0.5290 0.0275
1.000 BNL04 4.00 0.5245 0.5253 0.5282 0.5290 0.0275

Dimensions

MXE-S Solid-Bearing Actuator Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Flyers

Tech Bulletins

Terms & Conditions

Success Stories

Tire Geometry Inspection

Challenge: Laser measurement and inspection during tire manufacturing.
Product Family: Electric
Product Used: MXE25S Rodless Screw Drive Electric Actuator with Solid Bearing

CT Scanning Gantry

Challenge: Equine X-ray CT imaging with rapid 3D imaging of the lower limbs and head without subjecting the horse to general anesthesia.
Product Family: Electric Rodless Actuator
Product Used: MXE-S