$193.82

H10DARCG double-acting hydraulic brake

SKU: 0708-0011 Category:

Description

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-10 Series features replaceable, high-grade friction material, extruded aluminum construction, bleeder screws and zinc plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1000 PSI.

Additional information

Weight 1 lbs
Dimensions 3.5 × 2.31 × 2 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Weight

Maximum Pressure