$169.41

P10DER double-acting pneumatic brake

SKU: 0709-0003 Category:

Description

Double-acting P10 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.

Additional information

Weight 1 lbs
Dimensions 4 × 2.31 × 2 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Maximum Pressure

Weight