$112.97
P20SA single-acting pneumatic brake
Description
Single-acting P20 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Additional information
Weight | 1.5 lbs |
---|---|
Dimensions | 3.75 × 3.12 × 2.65 in |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Maximum Pressure | |
Weight |