$160.09
H20SAFCG single-acting hydraulic brake
Description
Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-20 Series features replaceable, high-grade friction material, extruded aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1000 PSI.
Additional information
Weight | 2 lbs |
---|---|
Dimensions | 4.5 × 3.38 × 3.25 in |
Added Options | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight | |
Maximum Pressure |