$230.38

H220SACG single-acting hydraulic brake

SKU: 0733-0006 Category:

Description

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-220 Series features replaceable, high-grade friction material, die-cast aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Additional information

Weight 3 lbs
Dimensions 3.75 × 5.75 × 2.84 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Weight

Maximum Pressure