$964.56
Description
The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.
Additional information
Model | |
---|---|
Hydraulic Max. Dynamic Torque | |
Hydraulic Max. Static Torque | |
Lever Style | |
Max. Lever Force | |
Effective Piston Area | |
Disc Thickness | |
Disc Diameter | |
Mechanical Max. Static Torque | |
Weight | |
Maximum Pressure |