$922.35
H/ME20LAFG single-acting brake
Description
The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.
Additional information
Weight | 2.25 lbs |
---|---|
Dimensions | 6.026 × 6.49 × 3.26 in |
Bearing | |
Lever Style | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Hydraulic Max. Dynamic Torque | |
Model | |
Hydraulic Max. Static Torque | |
Mechanical Max. Static Torque | |
Max. Lever Force | |
Added Options | |
Maximum Pressure | |
Weight |