$964.56

H/ME20MBFGG single-acting brake

SKU: 0755-0510 Category:

Description

The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.

Additional information

Weight 2.25 lbs
Dimensions 3.81 × 6.58 × 4.01 in
Bearing

,

Lever Style

Disc Diameter

Disc Thickness

Effective Piston Area

Hydraulic Max. Dynamic Torque

,

Model

Hydraulic Max. Static Torque

,

Mechanical Max. Static Torque

,

Added Options

Max. Lever Force

Weight

Maximum Pressure