$983.16
H960DXI double-acting hydraulic brake
Description
Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-960 Series features replaceable, high-grade friction material, cast ductile iron construction and parkerized grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Additional information
Weight | 37.15 lbs |
---|---|
Dimensions | 8.375 × 5.09 × 6.25 in |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight | |
Maximum Pressure |