$910.12

H960DECIG double-acting hydraulic brake

SKU: 0778-0004 Category:

Description

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-960 Series features replaceable, high-grade friction material, cast ductile iron construction and parkerized grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Additional information

Weight 35 lbs
Dimensions 8.375 × 4.45 × 6.25 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Weight

Maximum Pressure