$134.10
Disc 6-5/16″ Fixed Hub & Disc Assembly
Additional information
Bore Size | |
---|---|
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
Bore Size | |
---|---|
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |