$134.10

Disc 6-5/16″ Fixed Hub & Disc Assembly

SKU: 0801-0012 Category:

Additional information

Weight 1.4 lbs
Dimensions 1.25 × 6.312 × 6.312 in
Bore Size

Disc Thickness

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Diameter