$349.06

Disc 6-5/16″ Fixed Hub & Disc Assembly w/ QD Bushing

SKU: 0801-0110 Category:

Additional information

Weight 2.1 lbs
Dimensions 1.968 × 6.312 × 6.312 in
Bore Size

Disc Thickness

Key Size

Weight

Torque Rating

Max. BTU Per Hour

Disc Diameter