$121.75
SF Standard Quick-disconnect bushings
Description
Tolomatic SF Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Additional information
Weight | 4.5 lbs |
---|---|
Dimensions | 2 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |