$216.91
Disc 8″ Fixed Hub & Disc Assembly
Additional information
Weight | 3.5 lbs |
---|---|
Dimensions | 2.25 × 8 × 8 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
Weight | 3.5 lbs |
---|---|
Dimensions | 2.25 × 8 × 8 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |