$216.91

Disc 8″ Fixed Hub & Disc Assembly

SKU: 0802-0026 Category:

Additional information

Weight 3.5 lbs
Dimensions 2.25 × 8 × 8 in
Bore Size

Disc Thickness

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Diameter