$317.44

Disc 8″ Fixed Hub & Disc Assembly w/ QD Bushing

SKU: 0802-0116 Category:

Additional information

Weight 2.8 lbs
Dimensions 1.468 × 8 × 8 in
Bore Size

Disc Thickness

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Diameter