$239.83

Disc 10″ Fixed Hub & Disc Assembly

SKU: 0803-0028 Category:

Additional information

Weight 5.5 lbs
Dimensions 2.25 × 10 × 10 in
Bore Size

Disc Thickness

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Diameter