$343.74

Disc 10″ Fixed Hub & Disc Assembly w/ QD Bushing

SKU: 0803-0112 Category:

Additional information

Weight 4.1 lbs
Dimensions 1.468 × 10 × 10 in
Bore Size

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Thickness

Disc Diameter