$343.74
Disc 10″ Fixed Hub & Disc Assembly w/ QD Bushing
Description
Non-standard keys are supplied along with hub and disc assemblies.
Non-standard keys are supplied along with hub and disc assemblies.
Weight | 4.1 lbs |
---|---|
Dimensions | 1.468 × 10 × 10 in |
Bore Size | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Thickness | |
Disc Diameter |