$448.59

Disc 12″ Fixed Hub & Disc Assembly

SKU: 0804-0036 Category:

Additional information

Weight 7.9 lbs
Dimensions 3.75 × 12 × 12 in
Bore Size

Disc Thickness

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Diameter