$405.70

Disc 12″ Fixed Hub & Disc Assembly w/ QD Bushing

SKU: 0804-0112 Category:

Additional information

Weight 9.3 lbs
Dimensions 2.03 × 12 × 12 in
Bore Size

Disc Thickness

Disc Weight

Key Size

Max. BTU Per Hour

Torque Rating

Weight

Disc Diameter