$405.70
Disc 12″ Fixed Hub & Disc Assembly w/ QD Bushing
Additional information
Bore Size | |
---|---|
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Max. Wearable Lining | |
Torque Rating | |
Weight | |
Disc Diameter |
$405.70
Disc 12″ Fixed Hub & Disc Assembly w/ QD Bushing
Bore Size | |
---|---|
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Max. Wearable Lining | |
Torque Rating | |
Weight | |
Disc Diameter |