$405.70
Disc 12″ Fixed Hub & Disc Assembly w/ QD Bushing
Additional information
Weight | 9.3 lbs |
---|---|
Dimensions | 2.03 × 12 × 12 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
$405.70
Disc 12″ Fixed Hub & Disc Assembly w/ QD Bushing
Weight | 9.3 lbs |
---|---|
Dimensions | 2.03 × 12 × 12 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |