$635.52

Disc 16″ Fixed Hub & Disc Assembly

SKU: 0805-0028 Category:

Additional information

Weight 14.1 lbs
Dimensions 3.75 × 16 × 16 in
Bore Size

Disc Weight

Key Size

Max. BTU Per Hour

Max. Wearable Lining

Torque Rating

Weight

Disc Thickness

Disc Diameter