$554.72

Disc 16″ Fixed Hub & Disc Assembly w/ QD Bushing

SKU: 0805-0116 Category:

Additional information

Weight 18.1 lbs
Dimensions 2.406 × 16 × 16 in
Bore Size

Disc Weight

Key Size

Max. BTU Per Hour

Max. Wearable Lining

Torque Rating

Weight

Disc Thickness

Disc Diameter