$554.72
Disc 16″ Fixed Hub & Disc Assembly w/ QD Bushing
Description
Non-standard keys are supplied along with hub and disc assemblies.
Additional information
Bore Size | |
---|---|
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Max. Wearable Lining | |
Torque Rating | |
Weight | |
Disc Thickness | |
Disc Diameter |