$2,842.50
RSA32 BN02 SK6.000 LMI ST1
Description
RSA32 electric rod-style actuator; size 32; U.S. customary mounting (inches)
Additional information
Weight | 1 lbs |
---|---|
Max Thrust | |
Max. Wearable Lining | |
Speed | |
Stroke | |
Weight | |
Lead Accuracy | |
Screw Lead |