
$103.75
MB1 mechanical caliper disc brake
Description
Vehicular Only, 12 O’clock position
The Airheart MB1 mechanical caliper disc brake is small, light weight and powerful. With only two moving parts, the brake has trouble free performance at a competitive price. The aluminum alloy housing keeps unit weight down and hardened steel parts provide greater efficiency and reliability.
The MB1 mechanical caliper will mount on a .187-inch thick disc. An optional spacer is available to expand the brake to mount on a .25-inch thick disc.
A floating mounting bracket is available to allow the caliper to float in conjunction with a fixed disc.
The Airheart design gives uniform braking through full lining wear. Lever adjustments are easily and quickly made and are required only three times during the lining’s life.
Additional information
Weight | 1 lbs |
---|---|
Added Options | |
Direction of Pull | |
Disc Diameter | |
Disc Thickness | |
Dynamic Torque | |
Lever Position | |
Max. Continuous Pull Force | |
Max. Intermittent Pull Force | |
Model | |
Pilot Clearance Diameter | |
Total Lining Area (two linings) | |
Useable Lining Thickness |