English
Español
中文
Ask an Engineer
Careers
Contact
Distributor Portal
Place An Order
0
English
Español
中文
Products
Support
Info Center
Industries
About Us
Search for:
Pneumatic Linear Actuators
Electric Linear Actuators
Power Transmission
Rodless Pneumatic Air Cylinders
Band Cylinders & Slides
BC2 Cylinder
BC3 Cylinder
MXP-S Cylinder
MXP-N Cylinder
MXP-P Cylinder
LS Linear Slide
Cable Cylinders
Double Acting
Single Acting
Double Purchase
Track
Magnetic Linear Actuators
MG Cylinder
MGS Slide
Pneumatic Thrusters
Power-Block
Power-Block 2
Custom & Modified Products
Electric Rodless Actuators
Gantry & Multi-Axis Solutions
Rodless Linear Belt Actuators
B3W
MXB-S
MXB-P
MXB-U
Rodless Linear Screw Actuators
B3S
BCS
MXE-S
MXE-P
TKS
TRS
Electric Rod Actuators
ERD Series
RSA Series
RSX Series
IMA Series
RSH Series
GSA Series
ServoChoke®
ServoWeld® Actuators
CSW & CSWX
GSWA Series
SW Series
Motors & Drives
JVL Integrated Servo & Stepper Motors
Nidec Servo Systems
Planetary Roller Screws
Stainless Steel Actuators
Custom & Modified Products
Industrial Caliper Brakes
Accessories
Fixed Hub & Disc Assemblies
Fixed Hub & Disc w/QD Bushings
Quick Disconnect Bushings & Hubs
One-Piece Hub & Disc
Intensifier
Tension Control Combinations
Spring Applied
FS20
FS220B
FS220BI
FS220C
FS220CI
FS595
FS595 Dual
Hydraulic
H10
H20
H220
H220I
H441
H960
Hydraulic & Mechanical
H/ME20
H/ME220
Mechanical
ME10
ME20
ME220
MB3
Pneumatic
P10
P20
P220
Industrial Right Angle Gearboxes
Float-A-Shaft® Right Angle Gearboxes
Compact 1:1 Low Torque
Compact 1:1 High Torque
Standard 1:1 Low Torque
Standard 1:1 High Torque
Standard 2:1 Low Torque
Standard 2:1 High Torque
Standard 2.5:1 Low Torque
Standard 3:2 Low Torque
Standard 3:2 High Torque
Slide-Rite® Right Angle Gearboxes
Compact 1:1 Ratio
Standard 1:1 Ratio
Standard 2:1 Ratio
Standard 3:2 Ratio
Compact Corrosion Resistant 1:1 Ratio
Standard Corrosion Resistant 1:1 Ratio
SGB, Small Gearbox
Industrial Cone Clutches
1207
1307D
1208
1308D
1209
1309C
Planetary Roller Screws
AirHeart Brakes
Info Center
Case Studies
CAD Library
Tools
Catalogs & Brochures
Product Flyers
Videos
Manuals and Resources
Educational
Whitepapers
Guides
Webinars
E-Books
Product Support
Parts & Maintenance Sheets
Technical Bulletins
Manuals
Software
Repair Kits
Application Worksheets
Educational Resource Pages
How to Replace Hydraulic Cylinders with Electric Actuators
Roller Screw High-Force Linear Actuators
Gantry & Multi-Axis Solutions
Hygienic Electric Actuator Solutions
Medical & Life Sciences Solutions
Online Tools for Machine Design Engineers
Electric Pressing Solutions
Integrated Motor Actuator Solutions
Support
Electric Actuator Sizing
CAD Library
Application Worksheets
Solution Partners
Terms and Conditions
FAQs
Glossary
Conversions
Drive Integration Resources
Request a Quote
Find a Distributor
Apoyo en Español
Apoyo ServoWeld® México
Industries
Aerospace & Defense
Arts & Entertainment
Automotive & Transportation
Building & Construction
Food & Beverage
Material Handling
Medical & Life Science
Metals & Fabrication
Oil & Gas
Plastics & Rubber
Semiconductor & Electronics
Other Industries
About Us
History
Leadership
Our Sales Team
$
59.29
6″ Disc with Bolt Circles & Pilot Hole
3300-1002 quantity
Add to cart
SKU:
3300-1002
Category:
Uncategorized
Additional information
Additional information
Weight
1 lbs
Bolt Circle Diameter
2.000 in
Disc Diameter
6.0 in
Disc Thickness
0.187 in
Friction Surface ID
3.0 in
Hole Diameter
0.200 in
Number of Holes
6
Weight
1.88 lbs
Related products
0121-0400
$
366.31
Add to cart
0125-0410
$
366.31
Add to cart
0122-0400
$
366.31
Add to cart
0122-0410
$
366.31
Add to cart
X
Search for:
Products
Support
Info Center
Industries
About Us
Ask an Engineer
Careers
Contact
Distributor Portal
Place An Order
Back
Support
Electric Actuator Sizing
CAD Library
Application Worksheets
Solution Partners
Terms and Conditions
FAQs
Glossary
Conversions
Drive Integration Resources
Request a Quote
Find a Distributor
Apoyo en Español
Apoyo ServoWeld® México
Back
Industries
Aerospace & Defense
Arts & Entertainment
Automotive & Transportation
Building & Construction
Food & Beverage
Material Handling
Medical & Life Science
Metals & Fabrication
Oil & Gas
Plastics & Rubber
Semiconductor & Electronics
Other Industries
Back
About Us
History
Leadership
Our Sales Team
Back
Products
Pneumatic Linear Actuators
Rodless Pneumatic Air Cylinders
Pneumatic Thrusters
Custom & Modified Products
Electric Linear Actuators
Electric Rodless Actuators
Electric Rod Actuators
ServoWeld® Actuators
Motors & Drives
Planetary Roller Screws
Stainless Steel Actuators
Custom & Modified Products
Power Transmission
Industrial Caliper Brakes
Industrial Right Angle Gearboxes
Industrial Cone Clutches
Planetary Roller Screws
AirHeart Brakes
Back
Info Center
Case Studies
CAD Library
Tools
Catalogs & Brochures
Product Flyers
Videos
Manuals and Resources
Educational
Whitepapers
Guides
Webinars
E-Books
Product Support
Parts & Maintenance Sheets
Technical Bulletins
Manuals
Software
Repair Kits
Application Worksheets
Educational Resource Pages
How to Replace Hydraulic Cylinders with Electric Actuators
Roller Screw High-Force Linear Actuators
Gantry & Multi-Axis Solutions
Hygienic Electric Actuator Solutions
Medical & Life Sciences Solutions
Online Tools for Machine Design Engineers
Electric Pressing Solutions
Integrated Motor Actuator Solutions
How can we help?
Ask an Engineer
Request a Quote
Website Feedback
Contact Us
800-328-2174