H220 Series Hydraulic Disc Brake

The H220 hydraulic disc brake series provides up to 31,000 in-lbs (3503 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H220 hydraulic disc brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

Order H220 – Double Acting

Part Number
0735-0101
0735-0103
0736-0111
0736-0112
0735-0201
Model
H220DAC
H220DACG
H220DECG
H220DARCG
H220DBC
Max. Dynamic Torque
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
Max. Static Torque
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Thickness
5/32 in
5/32 in
5/32 in
5/32 in
1/4 in
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
Retractable Pistons
Retractable Pistons, EPR Seals
- - -
Weight
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
4.00 lbs
Price
$350.50
USD
$354.09
USD
$374.59
USD
$382.22
USD
$347.25
USD

Scroll right and left to view more details.

Order H220 – Single Acting

Part Number
0733-0001
0733-0006
0733-0101
0733-0102
0733-0201
Model
H220SAC
H220SACG
H220SBC
H220SBCG
H220SEC
Max. Dynamic Torque
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
Max. Static Torque
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
1/2 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
- - -
Weight
3.00 lbs
3.00 lbs
3.00 lbs
3.00 lbs
3.00 lbs
Price
$229.05
USD
$230.38
USD
$245.35
USD
$246.66
USD
$250.49
USD

Scroll right and left to view more details.

Features & Ordering

H220 Features

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

Specifications

H220 Specs & Torque

H220 Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Success Stories

Automatic Valve Turners

Product Family: Power Transmission
Product Used: H220 Caliper Disc Brake